KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2026 - 2050 of 3682 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-48J50 $268.82 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26753
268.82
SSG3-50J30 $267.34 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26771
267.34
SSG3-50J32 $287.33 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26772
287.33
SSG3-50J35 $287.33 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26773
287.33
SSG3-50J40 $287.33 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26774
287.33
SSG3-50J45 $280.67 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26775
280.67
SSG3-50J50 $280.67 CAD N/A Module N/A 3 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26776
280.67
SSG3-55J30 $315.41 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26796
315.41
SSG3-55J32 $333.08 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26797
333.08
SSG3-55J35 $333.08 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26798
333.08
SSG3-55J40 $333.08 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26799
333.08
SSG3-55J45 $326.41 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26800
326.41
SSG3-55J50 $326.41 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26801
326.41
SSG3-56J30 $316.50 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26821
316.5
SSG3-56J32 $335.14 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26822
335.14
SSG3-56J35 $335.14 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26823
335.14
SSG3-56J40 $335.14 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26824
335.14
SSG3-56J45 $335.14 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26825
335.14
SSG3-56J50 $328.48 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26826
328.48
SSG3-60J30 $337.30 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26846
337.3
SSG3-60J32 $355.81 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26847
355.81
SSG3-60J35 $355.81 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26848
355.81
SSG3-60J40 $355.81 CAD N/A Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26849
355.81
SSG3-60J45 $355.81 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26850
355.81
SSG3-60J50 $355.81 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26851
355.81
2026 - 2050 of 3682 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA