KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2051 - 2075 of 3682 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-70J30 $418.53 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26871
418.53
SSG3-70J32 $437.58 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26872
437.58
SSG3-70J35 $427.10 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26873
427.1
SSG3-70J40 $427.10 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26874
427.1
SSG3-70J45 $427.10 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26875
427.1
SSG3-70J50 $427.10 CAD N/A Module N/A 3 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26876
427.1
SSG3-75J30 $460.36 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26896
460.36
SSG3-75J32 $478.23 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26897
478.23
SSG3-75J35 $478.23 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26898
478.23
SSG3-75J40 $478.23 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26899
478.23
SSG3-75J45 $467.76 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26900
467.76
SSG3-75J50 $467.76 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26901
467.76
SSG3-80J30 $497.90 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.685 in246 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26921
497.9
SSG3-80J32 $515.59 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.685 in246 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26922
515.59
SSG3-80J35 $515.59 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.685 in246 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26923
515.59
SSG3-80J40 $515.59 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.685 in246 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26924
515.59
SSG3-80J45 $5.24 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.685 in246 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26925
5.24
SSG3-80J50 $515.59 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.685 in246 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26926
515.59
SSG4-15E20 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 15 Shape N/A S5E Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
26979
0
SSG4-15E22 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 15 Shape N/A S5E Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26980
0
SSG4-16E20 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 16 Shape N/A S5E Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
26985
0
SSG4-16E22 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 16 Shape N/A S5E Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
26986
0
SSG4-16E24 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 16 Shape N/A S5E Bore Diameter (A) N/A 0.945 in24 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.732 in44 mm Internal ID N/A
26987
0
SSG4-16E25 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 16 Shape N/A S5E Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.811 in46 mm Internal ID N/A
26988
0
SSG4-18E20 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 18 Shape N/A S5E Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
26995
0
2051 - 2075 of 3682 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA