Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG4-28E48 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.890 in48 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.874 in73 mm |
Internal ID
N/A
27106 |
0 |
| SSG4-28E50 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.913 in74 mm |
Internal ID
N/A
27107 |
0 |
| SSG4-28E55 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 28 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 3.110 in79 mm |
Internal ID
N/A
27108 |
0 |
| SSG4-30E35 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.165 in55 mm |
Internal ID
N/A
27127 |
0 |
| SSG4-30E38 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.496 in38 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.638 in67 mm |
Internal ID
N/A
27128 |
0 |
| SSG4-30E40 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.756 in70 mm |
Internal ID
N/A
27129 |
0 |
| SSG4-30E42 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.654 in42 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.756 in70 mm |
Internal ID
N/A
27130 |
0 |
| SSG4-30E45 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.835 in72 mm |
Internal ID
N/A
27131 |
0 |
| SSG4-30E48 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.890 in48 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.874 in73 mm |
Internal ID
N/A
27132 |
0 |
| SSG4-30E50 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.913 in74 mm |
Internal ID
N/A
27133 |
0 |
| SSG4-30E55 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 3.110 in79 mm |
Internal ID
N/A
27134 |
0 |
| SSG4-32E35 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.165 in55 mm |
Internal ID
N/A
27154 |
0 |
| SSG4-32E38 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.496 in38 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.638 in67 mm |
Internal ID
N/A
27155 |
0 |
| SSG4-32E40 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.756 in70 mm |
Internal ID
N/A
27156 |
0 |
| SSG4-32E42 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.654 in42 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.756 in70 mm |
Internal ID
N/A
27157 |
0 |
| SSG4-32E45 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.835 in72 mm |
Internal ID
N/A
27158 |
0 |
| SSG4-32E48 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.890 in48 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.874 in73 mm |
Internal ID
N/A
27159 |
0 |
| SSG4-32E50 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.913 in74 mm |
Internal ID
N/A
27160 |
0 |
| SSG4-32E55 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 3.110 in79 mm |
Internal ID
N/A
27161 |
0 |
| SSG4-35E35 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.165 in55 mm |
Internal ID
N/A
27178 |
0 |
| SSG4-35E38 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.496 in38 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.638 in67 mm |
Internal ID
N/A
27179 |
0 |
| SSG4-35E40 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.756 in70 mm |
Internal ID
N/A
27180 |
0 |
| SSG4-35E42 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.654 in42 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.756 in70 mm |
Internal ID
N/A
27181 |
0 |
| SSG4-35E45 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.835 in72 mm |
Internal ID
N/A
27182 |
0 |
| SSG4-35E48 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1EA/S1EB | Bore Diameter (A) N/A 1.890 in48 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.874 in73 mm |
Internal ID
N/A
27183 |
0 |