Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG4-32J35 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27166 |
0 |
| SSG4-32J40 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27167 |
0 |
| SSG4-32J45 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27168 |
0 |
| SSG4-32J50 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27169 |
0 |
| SSG4-32J55 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27170 |
0 |
| SSG4-35 | $240.54 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27171 |
240.54 |
| SSG4-35J25 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27186 |
0 |
| SSG4-35J28 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27187 |
0 |
| SSG4-35J30 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27188 |
0 |
| SSG4-35J32 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27189 |
0 |
| SSG4-35J35 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27190 |
0 |
| SSG4-35J40 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27191 |
0 |
| SSG4-35J45 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27192 |
0 |
| SSG4-35J50 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27193 |
0 |
| SSG4-35J55 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27194 |
0 |
| SSG4-36 | $246.02 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27195 |
246.02 |
| SSG4-36J25 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27210 |
0 |
| SSG4-36J28 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27211 |
0 |
| SSG4-36J30 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27212 |
0 |
| SSG4-36J32 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27213 |
0 |
| SSG4-36J35 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27214 |
0 |
| SSG4-36J40 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27215 |
0 |
| SSG4-36J45 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27216 |
0 |
| SSG4-36J50 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27217 |
0 |
| SSG4-36J55 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27218 |
0 |