Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG4-44J45 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 6.929 in176 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27284 |
0 |
| SSG4-44J50 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 6.929 in176 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27285 |
0 |
| SSG4-44J55 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 6.929 in176 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27286 |
0 |
| SSG4-45 | $329.88 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.402 in188 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27287 |
329.88 |
| SSG4-45J30 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.402 in188 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27300 |
0 |
| SSG4-45J32 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.402 in188 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27301 |
0 |
| SSG4-45J35 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.402 in188 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27302 |
0 |
| SSG4-45J40 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.402 in188 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27303 |
0 |
| SSG4-45J45 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.402 in188 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27304 |
0 |
| SSG4-45J50 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.402 in188 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27305 |
0 |
| SSG4-45J55 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.402 in188 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27306 |
0 |
| SSG4-48 | $376.27 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27307 |
376.27 |
| SSG4-48J30 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27321 |
0 |
| SSG4-48J32 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27322 |
0 |
| SSG4-48J35 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27323 |
0 |
| SSG4-48J40 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27324 |
0 |
| SSG4-48J45 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27325 |
0 |
| SSG4-48J50 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27326 |
0 |
| SSG4-48J55 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27327 |
0 |
| SSG4-48J60 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27328 |
0 |
| SSG4-48J65 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27329 |
0 |
| SSG4-50 | $395.69 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27330 |
395.69 |
| SSG4-50J30 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27344 |
0 |
| SSG4-50J32 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27345 |
0 |
| SSG4-50J35 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27346 |
0 |