Ground Spur Gears (SSG FA/FB)
Spur Gears
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2.5-70F28B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1MB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26090 |
0 |
| SSG2.5-70F30A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26091 |
0 |
| SSG2.5-70F30B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1MB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26092 |
0 |
| SSG2.5-70F32A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26093 |
0 |
| SSG2.5-70F32B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1MB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26094 |
0 |
| SSG2.5-70F35A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26095 |
0 |
| SSG2.5-70F40A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26096 |
0 |
| SSG2.5-70F45A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26097 |
0 |
| SSG2.5-70F50A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 2.106 in53.5 mm |
Internal ID
N/A
26098 |
0 |
| SSG2.5-75F25A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
26114 |
0 |
| SSG2.5-75F25B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
26115 |
0 |
| SSG2.5-75F28A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26116 |
0 |
| SSG2.5-75F28B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26117 |
0 |
| SSG2.5-75F30A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26118 |
0 |
| SSG2.5-75F30B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26119 |
0 |
| SSG2.5-75F32A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26120 |
0 |
| SSG2.5-75F32B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26121 |
0 |
| SSG2.5-75F35A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26122 |
0 |
| SSG2.5-75F35B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26123 |
0 |
| SSG2.5-75F40A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26124 |
0 |
| SSG2.5-75F40B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MB | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26125 |
0 |
| SSG2.5-75F45A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MA | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26126 |
0 |
| SSG2.5-75F50A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 75 | Shape N/A S1MA | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 7.382 in187.5 mm | Outer Diameter (D) N/A 7.579 in192.5 mm | Total Length (G) N/A 2.106 in53.5 mm |
Internal ID
N/A
26127 |
0 |
| SSG2.5-80F25A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
26144 |
0 |
| SSG2.5-80F25B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
26145 |
0 |