Ground Spur Gears (SSG FA/FB)
Spur Gears
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2.5-80F28A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26146 |
0 |
| SSG2.5-80F28B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26147 |
0 |
| SSG2.5-80F30A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26148 |
0 |
| SSG2.5-80F30B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26149 |
0 |
| SSG2.5-80F32A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26150 |
0 |
| SSG2.5-80F32B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
26151 |
0 |
| SSG2.5-80F35A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26152 |
0 |
| SSG2.5-80F35B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MB | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26153 |
0 |
| SSG2.5-80F40A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26154 |
0 |
| SSG2.5-80F40B | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MB | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26155 |
0 |
| SSG2.5-80F45A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MA | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.087 in53 mm |
Internal ID
N/A
26156 |
0 |
| SSG2.5-80F50A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S1MA | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 2.106 in53.5 mm |
Internal ID
N/A
26157 |
0 |
| SSG2-90F50A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 90 | Shape N/A S1MA | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.831 in46.5 mm |
Internal ID
N/A
25486 |
0 |
| SSG3-25F20A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26300 |
0 |
| SSG3-25F20B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1MB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26301 |
0 |
| SSG3-25F22A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26302 |
0 |
| SSG3-25F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26303 |
0 |
| SSG3-26F20A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26323 |
0 |
| SSG3-26F20B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 26 | Shape N/A S1MB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26324 |
0 |
| SSG3-26F22A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26325 |
0 |
| SSG3-26F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26326 |
0 |
| SSG3-26F28A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26327 |
0 |
| SSG3-26F30A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26328 |
0 |
| SSG3-26F32A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26329 |
0 |
| SSG3-27F20A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.189 in81 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26350 |
0 |