KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG FA/FB) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG FA/FB)Ground Spur Gears (SSG FA/FB)
  4. View Items

Ground Spur Gears (SSG FA/FB)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG FA/FB) Spur Gears
  • SSG-FA_FB - Category/Asset/SSG-FA_FB-Category.jpg
  • Ground-Spur-Gears SSG-FA_FB
  • SSG-FA_FB - Category/Asset/SSG-FA_FB-Category.jpg
  • Ground-Spur-Gears SSG-FA_FB
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
426 - 450 of 616 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-29F28B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 29 Shape N/A S1MB Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26417
0
SSG3-29F30A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 29 Shape N/A S1MA Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26418
0
SSG3-29F30B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 29 Shape N/A S1MB Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26419
0
SSG3-29F32A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 29 Shape N/A S1MA Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26420
0
SSG3-29F32B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 29 Shape N/A S1MB Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26421
0
SSG3-30F25A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S1MA Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 2.283 in58 mm Internal ID N/A
26441
0
SSG3-30F25B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S1MB Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 2.283 in58 mm Internal ID N/A
26442
0
SSG3-30F28A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S1MA Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26443
0
SSG3-30F28B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S1MB Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26444
0
SSG3-30F30A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S1MA Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26445
0
SSG3-30F30B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S1MB Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26446
0
SSG3-30F32A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S1MA Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26447
0
SSG3-30F32B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S1MB Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26448
0
SSG3-32F25A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 2.283 in58 mm Internal ID N/A
26469
0
SSG3-32F25B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S1MB Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 2.283 in58 mm Internal ID N/A
26470
0
SSG3-32F28A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26471
0
SSG3-32F28B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S1MB Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26472
0
SSG3-32F30A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26473
0
SSG3-32F30B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S1MB Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26474
0
SSG3-32F32A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26475
0
SSG3-32F32B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S1MB Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26476
0
SSG3-32F35A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 2.362 in60 mm Internal ID N/A
26477
0
SSG3-34F25A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 34 Shape N/A S1MA Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.016 in102 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 2.283 in58 mm Internal ID N/A
26497
0
SSG3-34F25B $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 34 Shape N/A S1MB Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.016 in102 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 2.283 in58 mm Internal ID N/A
26498
0
SSG3-34F28A $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 34 Shape N/A S1MA Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.016 in102 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 2.303 in58.5 mm Internal ID N/A
26499
0
426 - 450 of 616 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA