Ground Spur Gears (SSG FA/FB)
Spur Gears
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG3-36F35A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
26563 |
0 |
| SSG3-36F40A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
26564 |
0 |
| SSG3-38F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.488 in114 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26584 |
0 |
| SSG3-38F25B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 38 | Shape N/A S1MB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.488 in114 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26585 |
0 |
| SSG3-38F28A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.488 in114 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26586 |
0 |
| SSG3-38F28B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 38 | Shape N/A S1MB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.488 in114 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26587 |
0 |
| SSG3-38F30A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.488 in114 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26588 |
0 |
| SSG3-38F30B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 38 | Shape N/A S1MB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.488 in114 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26589 |
0 |
| SSG3-38F32A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.488 in114 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26590 |
0 |
| SSG3-38F32B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 38 | Shape N/A S1MB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.488 in114 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26591 |
0 |
| SSG3-38F35A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.488 in114 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
26592 |
0 |
| SSG3-38F40A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.488 in114 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
26593 |
0 |
| SSG3-38F45A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.488 in114 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
26594 |
0 |
| SSG3-40F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26613 |
0 |
| SSG3-40F25B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.283 in58 mm |
Internal ID
N/A
26614 |
0 |
| SSG3-40F28A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26615 |
0 |
| SSG3-40F28B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26616 |
0 |
| SSG3-40F30A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26617 |
0 |
| SSG3-40F30B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26618 |
0 |
| SSG3-40F32A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26619 |
0 |
| SSG3-40F32B | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.303 in58.5 mm |
Internal ID
N/A
26620 |
0 |
| SSG3-40F35A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
26621 |
0 |
| SSG3-40F40A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
26622 |
0 |
| SSG3-40F45A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
26623 |
0 |
| SSG3-40F50A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 2.382 in60.5 mm |
Internal ID
N/A
26624 |
0 |