Ground Spur Gears (SSG FA/FB)
Spur Gears
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2-30F19A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25094 |
0 |
| SSG2-30F19B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A S1MB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25095 |
0 |
| SSG2-32F18A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25112 |
0 |
| SSG2-32F18B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1MB | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25113 |
0 |
| SSG2-32F19A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25114 |
0 |
| SSG2-32F19B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1MB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25115 |
0 |
| SSG2-32F20A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25116 |
0 |
| SSG2-34F18A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25133 |
0 |
| SSG2-34F18B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1MB | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25134 |
0 |
| SSG2-34F19A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25135 |
0 |
| SSG2-34F19B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1MB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25136 |
0 |
| SSG2-34F20A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.677 in68 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25137 |
0 |
| SSG2-35F18A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25154 |
0 |
| SSG2-35F18B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1MB | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25155 |
0 |
| SSG2-35F19A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25156 |
0 |
| SSG2-35F19B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1MB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25157 |
0 |
| SSG2-35F20A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25158 |
0 |
| SSG2-36F18A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25175 |
0 |
| SSG2-36F18B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1MB | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25176 |
0 |
| SSG2-36F19A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25177 |
0 |
| SSG2-36F19B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1MB | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25178 |
0 |
| SSG2-36F20A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25179 |
0 |
| SSG2-36F22A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25180 |
0 |
| SSG2-36F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25181 |
0 |
| SSG2-38F18A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25198 |
0 |