Ground Spur Gears (SSG FA/FB)
Spur Gears
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2-44F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 44 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.465 in88 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25270 |
0 |
| SSG2-44F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 44 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.465 in88 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25271 |
0 |
| SSG2-45F20A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25287 |
0 |
| SSG2-45F20B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1MB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25288 |
0 |
| SSG2-45F22A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25289 |
0 |
| SSG2-45F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25290 |
0 |
| SSG2-45F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25291 |
0 |
| SSG2-45F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25292 |
0 |
| SSG2-45F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25293 |
0 |
| SSG2-48F20A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25309 |
0 |
| SSG2-48F20B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1MB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25310 |
0 |
| SSG2-48F22A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25311 |
0 |
| SSG2-48F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25312 |
0 |
| SSG2-48F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25313 |
0 |
| SSG2-48F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25314 |
0 |
| SSG2-48F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25315 |
0 |
| SSG2-50F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25329 |
0 |
| SSG2-50F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25330 |
0 |
| SSG2-50F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25331 |
0 |
| SSG2-50F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25332 |
0 |
| SSG2-55F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25344 |
0 |
| SSG2-55F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25345 |
0 |
| SSG2-55F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25346 |
0 |
| SSG2-55F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25347 |
0 |
| SSG2-56F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 56 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25359 |
0 |