Ground Spur Gears (SSG FA/FB)
Spur Gears
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2-56F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 56 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25360 |
0 |
| SSG2-56F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 56 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25361 |
0 |
| SSG2-56F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 56 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25362 |
0 |
| SSG2-60F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25374 |
0 |
| SSG2-60F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25375 |
0 |
| SSG2-60F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25376 |
0 |
| SSG2-60F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25377 |
0 |
| SSG2-60F35A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25378 |
0 |
| SSG2-64F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25390 |
0 |
| SSG2-64F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25391 |
0 |
| SSG2-64F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25392 |
0 |
| SSG2-64F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25393 |
0 |
| SSG2-64F35A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25394 |
0 |
| SSG2-70F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25406 |
0 |
| SSG2-70F25B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1MB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25407 |
0 |
| SSG2-70F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25408 |
0 |
| SSG2-70F28B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1MB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25409 |
0 |
| SSG2-70F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25410 |
0 |
| SSG2-70F30B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1MB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25411 |
0 |
| SSG2-70F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25412 |
0 |
| SSG2-70F32B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1MB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25413 |
0 |
| SSG2-70F35A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25414 |
0 |
| SSG2-70F40A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25415 |
0 |
| SSG2-75F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 75 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.063 in154 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25428 |
0 |
| SSG2-75F25B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 75 | Shape N/A S1MB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.063 in154 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
25429 |
0 |