Ground Spur Gears (SSG FA/FB)
Spur Gears
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2-90F30B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1MB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25480 |
0 |
| SSG2-90F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25481 |
0 |
| SSG2-90F32B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1MB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
25482 |
0 |
| SSG2-90F35A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25483 |
0 |
| SSG2-90F40A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25484 |
0 |
| SSG2-90F45A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1MA | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
25485 |
0 |
| SSG2.5-30F20A | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25680 |
0 |
| SSG2.5-30F20B | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1MB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25681 |
0 |
| SSG2.5-30F22A | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25682 |
0 |
| SSG2.5-30F25A | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25683 |
0 |
| SSG2.5-30F28A | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
25684 |
0 |
| SSG2.5-32F20A | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25703 |
0 |
| SSG2.5-32F20B | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25704 |
0 |
| SSG2.5-32F22A | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25705 |
0 |
| SSG2.5-32F22B | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MB | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25706 |
0 |
| SSG2.5-32F25A | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25707 |
0 |
| SSG2.5-32F25B | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25708 |
0 |
| SSG2.5-32F28A | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
25709 |
0 |
| SSG2.5-32F28B | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
25710 |
0 |
| SSG2.5-32F30A | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
25711 |
0 |
| SSG2.5-32F30B | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
25712 |
0 |
| SSG2.5-32F32A | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
25713 |
0 |
| SSG2.5-32F32B | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.028 in51.5 mm |
Internal ID
N/A
25714 |
0 |
| SSG2.5-34F20A | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25733 |
0 |
| SSG2.5-34F20B | $0.00 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MB | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
25734 |
0 |