KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG-R) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG-R)Ground Spur Gears (SSG-R)
  4. View Items

Ground Spur Gears (SSG-R)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG-R) Spur Gears
  • SSG-R - Category/Asset/SSG-R---Category.jpg
  • Ground-Spur-Gears SSG-R
  • SSG-R - Category/Asset/SSG-R---Category.jpg
  • Ground-Spur-Gears SSG-R
The SSG-R Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These pinions are designed to mate with Nabtesco Gearheads.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2 
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-50R24 $0.00 CAD N/A Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1Z Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
24639
0
SSG2-40R24 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 40 Shape N/A S1Z Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
25234
0
SSG2.5-27R24 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 27 Shape N/A S1U Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.854 in72.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25633
0
SSG2.5-28R24 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1Z Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25651
0
SSG2.5-29R24 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 29 Shape N/A S1Z Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.854 in72.5 mm Outer Diameter (D) N/A 3.051 in77.5 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25669
0
SSG2.5-30R24 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1Z Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25692
0
SSG2.5-42R32 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1Z Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.693 in43 mm Internal ID N/A
25893
0
SSG3-23R24 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 23 Shape N/A S1U Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26273
0
SSG3-24R24 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 24 Shape N/A S1Z Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26289
0
SSG3-25R24 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A S1Z Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26311
0
SSG3-26R24 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 26 Shape N/A S1Z Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26337
0
SSG3-30R32 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S1Z Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26456
0
SSG3-32R32 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 32 Shape N/A S1Z Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26485
0
SSG3-34R32 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 34 Shape N/A S1Z Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.016 in102 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26514
0
SSG3-35R32 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 35 Shape N/A S1Z Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26543
0
SSG3-36R32 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 36 Shape N/A S1Z Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26572
0
SSG3-30RGH7 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S1GH7 Bore Diameter (A) N/A 0.276 in7 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26457
0
SSG3-40RGH17 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 40 Shape N/A S1GH17 Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
26632
0
SSG4-24R32 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 24 Shape N/A S1Z Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 2.559 in65 mm Internal ID N/A
27067
0
SSG4-25R32 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 25 Shape N/A S1Z Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 2.559 in65 mm Internal ID N/A
27092
0
SSG4-30RGH24 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 30 Shape N/A S1GH24 Bore Diameter (A) N/A 0.945 in24 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Total Length (G) N/A 2.559 in65 mm Internal ID N/A
27146
0
SSG5-20R32 $0.00 CAD N/A Module N/A 5 No. of Teeth N/A 20 Shape N/A S1Z Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27530
0
SSG5-30R47 $0.00 CAD N/A Module N/A 5 No. of Teeth N/A 30 Shape N/A S1Z Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27581
0
SSG5-30RGH40 $0.00 CAD N/A Module N/A 5 No. of Teeth N/A 30 Shape N/A S1GH40 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27582
0
SSG6-25R47 $0.00 CAD N/A Module N/A 6 No. of Teeth N/A 25 Shape N/A S1Z Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
27925
0
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA