Ground Spur Gears (SSG-R)
Spur Gears
The SSG-R Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These pinions are designed to mate with Nabtesco Gearheads.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG6-30R60 | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 30 | Shape N/A S1Z | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.559 in192 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
27950 |
0 |
| SSG6-30RGH100 | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 30 | Shape N/A S1GH100 | Bore Diameter (A) N/A 3.937 in100 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.559 in192 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
27951 |
0 |
1 2