Hubless Spur Gears (SSA-F)
Spur Gears
The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-100F18 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S5M | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
20979 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-100F19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S5M | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
20980 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-100F20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S5M | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
20981 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-100F22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
20982 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-100F25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
20983 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-100F28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
20984 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-100F30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
20985 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-100F32 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
20986 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-100F35 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
20987 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-24F12 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S5M | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
21038 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-25F12 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S5M | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
21056 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-25F14 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S5M | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21057 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-25F15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S5M | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21058 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-28F15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S5M | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21078 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-28F16 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S5M | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21079 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-28F17 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S5M | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21080 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-28F18 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S5M | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21081 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-28F19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S5M | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21082 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-30F15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21100 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-30F16 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21101 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-30F17 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21102 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-30F18 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21103 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-30F19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21104 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-32F15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21122 |
Sell Price 1 Value
N/A
{0}USD |
| SSA2-32F16 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21123 |
Sell Price 1 Value
N/A
{0}USD |