Hubless Spur Gears (SSA-F)
Spur Gears
The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA3-30F28 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22058 |
0 |
| SSA3-30F30 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22059 |
0 |
| SSA3-30F32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22060 |
0 |
| SSA3-30F35 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22061 |
0 |
| SSA3-32F20 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22079 |
0 |
| SSA3-32F22 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22080 |
0 |
| SSA3-32F25 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22081 |
0 |
| SSA3-32F28 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22082 |
0 |
| SSA3-32F30 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22083 |
0 |
| SSA3-32F32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22084 |
0 |
| SSA3-32F35 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22085 |
0 |
| SSA3-35F20 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 35 | Shape N/A S5M | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.370 in111 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22103 |
0 |
| SSA3-35F22 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 35 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.370 in111 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22104 |
0 |
| SSA3-35F25 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 35 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.370 in111 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22105 |
0 |
| SSA3-35F28 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 35 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.370 in111 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22106 |
0 |
| SSA3-35F30 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 35 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.370 in111 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22107 |
0 |
| SSA3-35F32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 35 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.370 in111 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22108 |
0 |
| SSA3-35F35 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 35 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.370 in111 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22109 |
0 |
| SSA3-35F40 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 35 | Shape N/A S5M | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.370 in111 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
22110 |
0 |
| SSA3-36F20 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 36 | Shape N/A S5M | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22130 |
0 |
| SSA3-36F22 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 36 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22131 |
0 |
| SSA3-36F25 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 36 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22132 |
0 |
| SSA3-36F28 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 36 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22133 |
0 |
| SSA3-36F30 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 36 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22134 |
0 |
| SSA3-36F32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 36 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
22135 |
0 |