Hubless Spur Gears (SSA-F)
Spur Gears
The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-60F19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21400 |
0 |
| SSA2-60F20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21401 |
0 |
| SSA2-60F22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21402 |
0 |
| SSA2-60F25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21403 |
0 |
| SSA2-60F28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21404 |
0 |
| SSA2-60F30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21405 |
0 |
| SSA2-60F32 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21406 |
0 |
| SSA2-60F35 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21407 |
0 |
| SSA2-70F18 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21433 |
0 |
| SSA2-70F19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21434 |
0 |
| SSA2-70F20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21435 |
0 |
| SSA2-70F22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21436 |
0 |
| SSA2-70F25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21437 |
0 |
| SSA2-70F28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21438 |
0 |
| SSA2-70F30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21439 |
0 |
| SSA2-70F32 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21440 |
0 |
| SSA2-70F35 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21441 |
0 |
| SSA2-80F18 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21467 |
0 |
| SSA2-80F19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
21468 |
0 |
| SSA2-80F20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21469 |
0 |
| SSA2-80F22 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21470 |
0 |
| SSA2-80F25 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21471 |
0 |
| SSA2-80F28 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21472 |
0 |
| SSA2-80F30 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21473 |
0 |
| SSA2-80F32 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21474 |
0 |