Hubless Spur Gears (SSA-F)
Spur Gears
The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-80F35 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
21475 |
0 |
| SSA2.5-24F15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S5M | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21532 |
0 |
| SSA2.5-24F16 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S5M | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21533 |
0 |
| SSA2.5-24F17 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S5M | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21534 |
0 |
| SSA2.5-24F18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S5M | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21535 |
0 |
| SSA2.5-24F19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S5M | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21536 |
0 |
| SSA2.5-25F15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S5M | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21554 |
0 |
| SSA2.5-25F16 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S5M | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21555 |
0 |
| SSA2.5-25F17 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S5M | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21556 |
0 |
| SSA2.5-25F18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S5M | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21557 |
0 |
| SSA2.5-25F19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S5M | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21558 |
0 |
| SSA2.5-28F18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 28 | Shape N/A S5M | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.953 in75 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21578 |
0 |
| SSA2.5-28F19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 28 | Shape N/A S5M | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.953 in75 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21579 |
0 |
| SSA2.5-30F18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21595 |
0 |
| SSA2.5-30F19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21596 |
0 |
| SSA2.5-30F20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21597 |
0 |
| SSA2.5-30F22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21598 |
0 |
| SSA2.5-30F25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21599 |
0 |
| SSA2.5-32F18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21617 |
0 |
| SSA2.5-32F19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
21618 |
0 |
| SSA2.5-32F20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21619 |
0 |
| SSA2.5-32F22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21620 |
0 |
| SSA2.5-32F25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21621 |
0 |
| SSA2.5-32F28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21622 |
0 |
| SSA2.5-32F30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21623 |
0 |