Hubless Spur Gears (SSA-F)
Spur Gears
The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2.5-40F35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 40 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21710 |
0 |
| SSA2.5-45F22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 45 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.626 in117.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21728 |
0 |
| SSA2.5-45F25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 45 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.626 in117.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21729 |
0 |
| SSA2.5-45F28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 45 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.626 in117.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21730 |
0 |
| SSA2.5-45F30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 45 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.626 in117.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21731 |
0 |
| SSA2.5-45F32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 45 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.626 in117.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21732 |
0 |
| SSA2.5-45F35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 45 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.626 in117.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21733 |
0 |
| SSA2.5-48F22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 48 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21753 |
0 |
| SSA2.5-48F25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 48 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21754 |
0 |
| SSA2.5-48F28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 48 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21755 |
0 |
| SSA2.5-48F30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 48 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21756 |
0 |
| SSA2.5-48F32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 48 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21757 |
0 |
| SSA2.5-48F35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 48 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21758 |
0 |
| SSA2.5-50F22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21778 |
0 |
| SSA2.5-50F25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21779 |
0 |
| SSA2.5-50F28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21780 |
0 |
| SSA2.5-50F30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21781 |
0 |
| SSA2.5-50F32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21782 |
0 |
| SSA2.5-50F35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21783 |
0 |
| SSA2.5-55F22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.413 in137.5 mm | Outer Diameter (D) N/A 5.610 in142.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21803 |
0 |
| SSA2.5-55F25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.413 in137.5 mm | Outer Diameter (D) N/A 5.610 in142.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21804 |
0 |
| SSA2.5-55F28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.413 in137.5 mm | Outer Diameter (D) N/A 5.610 in142.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21805 |
0 |
| SSA2.5-55F30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.413 in137.5 mm | Outer Diameter (D) N/A 5.610 in142.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21806 |
0 |
| SSA2.5-55F32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.413 in137.5 mm | Outer Diameter (D) N/A 5.610 in142.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21807 |
0 |
| SSA2.5-55F35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.413 in137.5 mm | Outer Diameter (D) N/A 5.610 in142.5 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21808 |
0 |