Hubless Spur Gears (SSA-F)
Spur Gears
The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2.5-56F22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.709 in145 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21828 |
0 |
| SSA2.5-56F25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.709 in145 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21829 |
0 |
| SSA2.5-56F28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.709 in145 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21830 |
0 |
| SSA2.5-56F30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.709 in145 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21831 |
0 |
| SSA2.5-56F32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.709 in145 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21832 |
0 |
| SSA2.5-56F35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.709 in145 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21833 |
0 |
| SSA2.5-60F22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21853 |
0 |
| SSA2.5-60F25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21854 |
0 |
| SSA2.5-60F28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21855 |
0 |
| SSA2.5-60F30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21856 |
0 |
| SSA2.5-60F32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21857 |
0 |
| SSA2.5-60F35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21858 |
0 |
| SSA2.5-70F22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21874 |
0 |
| SSA2.5-70F25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21875 |
0 |
| SSA2.5-70F28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21876 |
0 |
| SSA2.5-70F30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21877 |
0 |
| SSA2.5-70F32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21878 |
0 |
| SSA2.5-70F35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21879 |
0 |
| SSA2.5-80F22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21897 |
0 |
| SSA2.5-80F25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21898 |
0 |
| SSA2.5-80F28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21899 |
0 |
| SSA2.5-80F30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21900 |
0 |
| SSA2.5-80F32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21901 |
0 |
| SSA2.5-80F35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 80 | Shape N/A S5M | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.071 in205 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
21902 |
0 |
| SSA3-20F15 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S5M | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
21954 |
0 |