Injection Molded Spur Gears (DS)
Spur Gears
Low cost, mass-produced products suitable for light duty office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DS0.8-18 | $3.00 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 18 | Shape N/A S9 | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.567 in14.4 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2608 |
3 |
| DS0.8-20 | $3.67 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 20 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.693 in17.6 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2609 |
3.67 |
| DS0.8-24 | $3.83 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 24 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.756 in19.2 mm | Outer Diameter (D) N/A 0.819 in20.8 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2610 |
3.83 |
| DS0.8-25 | $3.35 | CAD N/A | Module N/A 0.8 | No. of Teeth N/A 25 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.850 in21.6 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2611 |
3.35 |
| DS0.8-28 | $3.43 | CAD N/A | Module N/A 0.8 | No. of Teeth N/A 28 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.882 in22.4 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2612 |
3.43 |
| DS0.8-30 | $4.18 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 30 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.008 in25.6 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2613 |
4.18 |
| DS0.8-32 | $3.92 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 32 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.008 in25.6 mm | Outer Diameter (D) N/A 1.071 in27.2 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2614 |
3.92 |
| DS0.8-35 | $3.92 | CAD N/A | Module N/A 0.8 | No. of Teeth N/A 35 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.165 in29.6 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2615 |
3.92 |
| DS0.8-36 | $4.10 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 36 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.134 in28.8 mm | Outer Diameter (D) N/A 1.197 in30.4 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2616 |
4.1 |
| DS0.8-40 | $4.60 | CAD N/A | Module N/A 0.8 | No. of Teeth N/A 40 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.323 in33.6 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2617 |
4.6 |
| DS0.8-45 | $4.73 | CAD N/A | Module N/A 0.8 | No. of Teeth N/A 45 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.480 in37.6 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2618 |
4.73 |
| DS0.8-48 | $5.26 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 48 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.512 in38.4 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2619 |
5.26 |
| DS0.8-50 | $5.42 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 50 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.638 in41.6 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2620 |
5.42 |
| DS0.8-56 | $5.57 | CAD N/A | Module N/A 0.8 | No. of Teeth N/A 56 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.764 in44.8 mm | Outer Diameter (D) N/A 1.827 in46.4 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2621 |
5.57 |
| DS0.8-60 | $5.74 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 60 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.953 in49.6 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2622 |
5.74 |
| DS0.8-64 | $5.44 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 64 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 2.016 in51.2 mm | Outer Diameter (D) N/A 2.079 in52.8 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2623 |
5.44 |
| DS0.8-70 | $6.08 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 70 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.268 in57.6 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
2624 |
6.08 |
| DS0.8-72 | $5.76 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 72 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 2.268 in57.6 mm | Outer Diameter (D) N/A 2.331 in59.2 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
2625 |
5.76 |
| DS0.8-80 | $6.41 | CAD N/A | Module N/A 0.8 | No. of Teeth N/A 80 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.583 in65.6 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
2626 |
6.41 |
| DS1-12 | $3.34 | CAD N/A | Module N/A 1 | No. of Teeth N/A 12 | Shape N/A S8B | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.472 in12 mm | Outer Diameter (D) N/A 0.551 in14 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2627 |
3.34 |
| DS1-15 | $3.51 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 15 | Shape N/A S9 | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.669 in17 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2628 |
3.51 |
| DS1-16 | $3.75 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 16 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.709 in18 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2629 |
3.75 |
| DS1-18 | $3.91 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 18 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.787 in20 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2630 |
3.91 |
| DS1-20 | $4.10 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2631 |
4.1 |
| DS1-24 | $4.27 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 24 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2632 |
4.27 |