Injection Molded Spur Gears (DS)
Spur Gears
Low cost, mass-produced products suitable for light duty office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DS1-25 | $4.60 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2633 |
4.6 |
| DS1-28 | $4.73 | CAD N/A | Module N/A 1 | No. of Teeth N/A 28 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2634 |
4.73 |
| DS1-30 | $5.41 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2635 |
5.41 |
| DS1-32 | $5.42 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2636 |
5.42 |
| DS1-35 | $5.58 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2637 |
5.58 |
| DS1-36 | $5.74 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2638 |
5.74 |
| DS1-40 | $5.90 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S9 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2639 |
5.9 |
| DS1-45 | $6.08 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S9 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
2640 |
6.08 |
| DS1-48 | $6.58 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 48 | Shape N/A S9 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
2641 |
6.58 |
| DS1-50 | $6.89 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 50 | Shape N/A S9 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
2642 |
6.89 |
| DS1-56 | $6.92 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 56 | Shape N/A S9 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.283 in58 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
2643 |
6.92 |
| DS1-60 | $7.08 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S9 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
2644 |
7.08 |
| DS1-64 | $7.25 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 64 | Shape N/A S9 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
2645 |
7.25 |
| DS1-70 | $7.60 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 70 | Shape N/A S9 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
2646 |
7.6 |
| DS1-72 | $7.91 | CAD N/A | Module N/A 1 | No. of Teeth N/A 72 | Shape N/A S9 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
2647 |
7.91 |
| DS1-80 | $8.10 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S9 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
2648 |
8.1 |