Plastic Spur with Stainless Steel Core (PU)
Spur Gears
Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PU1-60J20 | $248.48 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9655 |
248.48 |
| PU1-60J22 | $248.48 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9656 |
248.48 |
| PU1-80 | $260.81 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9657 |
260.81 |
| PU1-80J10 | $267.37 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9658 |
267.37 |
| PU1-80J12 | $275.92 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9659 |
275.92 |
| PU1-80J14 | $275.92 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9660 |
275.92 |
| PU1-80J15 | $275.92 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9661 |
275.92 |
| PU1-80J16 | $275.92 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9662 |
275.92 |
| PU1-80J17 | $275.92 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9663 |
275.92 |
| PU1-80J18 | $275.92 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9664 |
275.92 |
| PU1-80J19 | $275.92 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9665 |
275.92 |
| PU1-80J20 | $275.92 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9666 |
275.92 |
| PU1-80J22 | $275.92 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
9667 |
275.92 |
| PU1.5-30 | $196.55 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9668 |
196.55 |
| PU1.5-30J10 | $207.73 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9669 |
207.73 |
| PU1.5-30J12 | $217.37 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9670 |
217.37 |
| PU1.5-30J14 | $217.37 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9671 |
217.37 |
| PU1.5-30J15 | $217.37 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9672 |
217.37 |
| PU1.5-30J16 | $217.37 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9673 |
217.37 |
| PU1.5-30J17 | $217.37 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9674 |
217.37 |
| PU1.5-35 | $216.93 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9675 |
216.93 |
| PU1.5-35J10 | $226.44 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9676 |
226.44 |
| PU1.5-35J12 | $235.97 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9677 |
235.97 |
| PU1.5-35J14 | $235.97 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9678 |
235.97 |
| PU1.5-35J15 | $235.97 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
9679 |
235.97 |