KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur with Stainless Steel Core (PU) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur with Stainless Steel Core (PU)Plastic Spur with Stainless Steel Core (PU)
  4. View Items

Plastic Spur with Stainless Steel Core (PU)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur with Stainless Steel Core (PU) Spur Gears
  • PU - Category/Asset/PU---Category.jpg
  • Plastic Spur with Stainless Steel Core PU
  • PU - Category/Asset/PU---Category.jpg
  • Plastic Spur with Stainless Steel Core PU
Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
51 - 75 of 167 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PU1.5-35J16 $235.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.067 in52.5 mm Outer Diameter (D) N/A 2.185 in55.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9680
235.97
PU1.5-35J17 $235.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.067 in52.5 mm Outer Diameter (D) N/A 2.185 in55.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9681
235.97
PU1.5-40 $239.25 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9682
239.25
PU1.5-40J10 $246.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9683
246.52
PU1.5-40J12 $256.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9684
256.04
PU1.5-40J14 $256.04 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9685
256.04
PU1.5-40J15 $256.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9686
256.04
PU1.5-40J16 $256.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9687
256.04
PU1.5-40J17 $256.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9688
256.04
PU1.5-40J18 $256.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9689
256.04
PU1.5-40J19 $256.04 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9690
256.04
PU1.5-40J20 $256.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9691
256.04
PU1.5-40J22 $256.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9692
256.04
PU1.5-50 $264.40 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9693
264.4
PU1.5-50J12 $270.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9694
270.1
PU1.5-50J14 $279.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9695
279.51
PU1.5-50J15 $279.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9696
279.51
PU1.5-50J16 $279.51 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9697
279.51
PU1.5-50J17 $279.51 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9698
279.51
PU1.5-50J18 $279.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9699
279.51
PU1.5-50J19 $279.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9700
279.51
PU1.5-50J20 $279.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9701
279.51
PU1.5-50J22 $279.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9702
279.51
PU1.5-60 $323.52 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9703
323.52
PU1.5-60J12 $327.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
9704
327.41
51 - 75 of 167 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA