KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
251 - 275 of 7275 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1-40B $20.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12079
20.72
SS1-40C $20.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12080
20.63
SS1-42A $21.53 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12083
21.53
SS1-44A $22.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12086
22.72
SS1-45B $22.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12090
22.95
SS1-45C $22.86 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12091
22.86
SS1-46A $23.24 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 46 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.811 in46 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12094
23.24
SS1-48A $24.44 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12097
24.44
SS1-48B $24.44 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12098
24.44
SS1-50B $24.68 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12102
24.68
SS1-50C $24.68 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12103
24.68
SS1-52A $26.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 52 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12106
26.08
SS1-54A $26.59 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 54 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12109
26.59
SS1-55A $26.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12112
26.83
SS1-56A $26.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12115
26.97
SS1-56B $26.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12116
26.97
SS1-58A $28.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 58 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.283 in58 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12119
28.92
SS1-60A $29.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12122
29.01
SS1-60B $29.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12123
29.01
SS1-60C $28.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12124
28.92
SS1-62A $28.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 62 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.441 in62 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12127
28.79
SS1-64A $31.63 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12130
31.63
SS1-65A $31.85 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 65 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.638 in67 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12133
31.85
SS1-66A $32.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 66 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12136
32.33
SS1-68A $34.19 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12139
34.19
251 - 275 of 7275 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA