Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-62J30 | $173.98 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 62 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.102 in155 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15893 |
173.98 |
| SS2.5-62J32 | $173.98 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 62 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.102 in155 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15894 |
173.98 |
| SS2.5-62J35 | $173.98 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 62 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.102 in155 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15895 |
173.98 |
| SS2.5-62J40 | $173.98 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 62 | Shape N/A S2K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.102 in155 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15896 |
173.98 |
| SS2.5-64J25 | $164.27 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 64 | Shape N/A S2K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.496 in165 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15910 |
164.27 |
| SS2.5-64J28 | $182.36 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 64 | Shape N/A S2K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.496 in165 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15911 |
182.36 |
| SS2.5-64J30 | $182.36 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 64 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.496 in165 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15912 |
182.36 |
| SS2.5-64J32 | $182.36 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 64 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.496 in165 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15913 |
182.36 |
| SS2.5-64J35 | $182.36 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 64 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.496 in165 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15914 |
182.36 |
| SS2.5-64J40 | $182.36 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 64 | Shape N/A S2K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.496 in165 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15915 |
182.36 |
| SS2.5-65J25 | $168.58 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 65 | Shape N/A S2K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.398 in162.5 mm | Outer Diameter (D) N/A 6.594 in167.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15929 |
168.58 |
| SS2.5-65J28 | $186.59 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 65 | Shape N/A S2K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.398 in162.5 mm | Outer Diameter (D) N/A 6.594 in167.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15930 |
186.59 |
| SS2.5-65J30 | $186.59 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 65 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.398 in162.5 mm | Outer Diameter (D) N/A 6.594 in167.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15931 |
186.59 |
| SS2.5-65J32 | $186.59 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 65 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.398 in162.5 mm | Outer Diameter (D) N/A 6.594 in167.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15932 |
186.59 |
| SS2.5-65J35 | $186.59 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 65 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.398 in162.5 mm | Outer Diameter (D) N/A 6.594 in167.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15933 |
186.59 |
| SS2.5-65J40 | $186.59 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 65 | Shape N/A S2K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.398 in162.5 mm | Outer Diameter (D) N/A 6.594 in167.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15934 |
186.59 |
| SS2.5-66J25 | $171.26 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 66 | Shape N/A S2K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.693 in170 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15948 |
171.26 |
| SS2.5-66J28 | $189.11 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 66 | Shape N/A S2K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.693 in170 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15949 |
189.11 |
| SS2.5-66J30 | $189.11 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 66 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.693 in170 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15950 |
189.11 |
| SS2.5-66J32 | $189.11 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 66 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.693 in170 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15951 |
189.11 |
| SS2.5-66J35 | $189.11 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 66 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.693 in170 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15952 |
189.11 |
| SS2.5-66J40 | $189.11 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 66 | Shape N/A S2K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.693 in170 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15953 |
189.11 |
| SS2.5-68J25 | $178.58 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 68 | Shape N/A S2K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.693 in170 mm | Outer Diameter (D) N/A 6.890 in175 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15967 |
178.58 |
| SS2.5-68J28 | $196.64 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 68 | Shape N/A S2K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.693 in170 mm | Outer Diameter (D) N/A 6.890 in175 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15968 |
196.64 |
| SS2.5-68J30 | $196.64 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 68 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.693 in170 mm | Outer Diameter (D) N/A 6.890 in175 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15969 |
196.64 |