KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2801 - 2825 of 7275 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-68J32 $196.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15970
196.64
SS2.5-68J35 $189.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15971
189.97
SS2.5-68J40 $189.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15972
189.97
SS2.5-70J25 $187.31 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15986
187.31
SS2.5-70J28 $205.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15987
205.23
SS2.5-70J30 $205.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15988
205.23
SS2.5-70J32 $205.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15989
205.23
SS2.5-70J35 $205.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15990
205.23
SS2.5-70J40 $205.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15991
205.23
SS2.5-72J25 $188.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16005
188.38
SS2.5-72J28 $206.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16006
206.27
SS2.5-72J30 $206.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16007
206.27
SS2.5-72J32 $206.27 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16008
206.27
SS2.5-72J35 $206.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16009
206.27
SS2.5-72J40 $206.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16010
206.27
SS2.5-75J25 $204.88 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.382 in187.5 mm Outer Diameter (D) N/A 7.579 in192.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16024
204.88
SS2.5-75J28 $222.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.382 in187.5 mm Outer Diameter (D) N/A 7.579 in192.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16025
222.63
SS2.5-75J30 $222.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.382 in187.5 mm Outer Diameter (D) N/A 7.579 in192.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16026
222.63
SS2.5-75J32 $222.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.382 in187.5 mm Outer Diameter (D) N/A 7.579 in192.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16027
222.63
SS2.5-75J35 $222.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.382 in187.5 mm Outer Diameter (D) N/A 7.579 in192.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16028
222.63
SS2.5-75J40 $222.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.382 in187.5 mm Outer Diameter (D) N/A 7.579 in192.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16029
222.63
SS2.5-76J25 $206.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.677 in195 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16043
206.98
SS2.5-76J28 $224.71 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.677 in195 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16044
224.71
SS2.5-76J30 $224.71 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.677 in195 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16045
224.71
SS2.5-76J32 $224.71 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.677 in195 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
16046
224.71
2801 - 2825 of 7275 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA