KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2926 - 2950 of 7275 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-12 $20.13 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 12 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16094
20.13
SS3-12H $31.20 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 12 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16108
31.2
SS3-13 $22.70 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 13 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16111
22.7
SS3-13H $33.65 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 13 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16112
33.65
SS3-14 $23.94 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16116
23.94
SS3-14H $34.88 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16117
34.88
SS3-15 $26.78 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16125
26.78
SS3-15H $37.62 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16126
37.62
SS3-16 $29.22 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16137
29.22
SS3-16H $39.97 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16138
39.97
SS3-17 $30.59 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 17 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.008 in51 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16152
30.59
SS3-17H $41.31 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 17 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.008 in51 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16153
41.31
SS3-18 $33.57 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16167
33.57
SS3-18H $44.23 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16168
44.23
SS3-19 $35.36 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 19 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.244 in57 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16182
35.36
SS3-19H $45.99 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 19 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.244 in57 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16184
45.99
SS3-20 $38.29 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16200
38.29
SS3-20H $48.83 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16205
48.83
SS3-21 $41.77 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16225
41.77
SS3-21H $57.36 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16231
57.36
SS3-22 $43.25 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16251
43.25
SS3-22H $58.84 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16257
58.84
SS3-23 $47.05 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16279
47.05
SS3-23H $62.52 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16285
62.52
SS3-24 $48.62 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16307
48.62
2926 - 2950 of 7275 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA