Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1-70A | $35.06 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12142 |
35.06 |
| SS1-70B | $34.97 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12143 |
34.97 |
| SS1-70C | $34.88 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12144 |
34.88 |
| SS1-72A | $37.63 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 72 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12147 |
37.63 |
| SS1-72B | $37.54 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 72 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12148 |
37.54 |
| SS1-72C | $37.36 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 72 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12149 |
37.36 |
| SS1-75A | $38.08 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 75 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.031 in77 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12152 |
38.08 |
| SS1-76A | $38.40 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 76 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.071 in78 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12155 |
38.4 |
| SS1-80A | $40.75 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12158 |
40.75 |
| SS1-80B | $40.66 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12159 |
40.66 |
| SS1-80C | $40.57 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12160 |
40.57 |
| SS1-84A | $43.09 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 84 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.386 in86 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12163 |
43.09 |
| SS1-85A | $43.33 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 85 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12166 |
43.33 |
| SS1-88A | $45.63 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 88 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.465 in88 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12169 |
45.63 |
| SS1-90A | $46.33 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12172 |
46.33 |
| SS1-90B | $46.24 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12173 |
46.24 |
| SS1-90C | $46.06 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12174 |
46.06 |
| SS1-95A | $48.98 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 95 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.740 in95 mm | Outer Diameter (D) N/A 3.819 in97 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12177 |
48.98 |
| SS1-96A | $49.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 96 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.858 in98 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12180 |
49.16 |
| SS1-20A | $11.21 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12015 |
11.21 |
| SS1-20B | $11.20 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12016 |
11.2 |
| SS1-20C | $11.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12017 |
11.16 |
| SS1-21A | $11.36 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 21 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.827 in21 mm | Outer Diameter (D) N/A 0.906 in23 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12020 |
11.36 |
| SS1-22A | $11.55 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 22 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.866 in22 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12023 |
11.55 |
| SS1-23A | $11.58 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 23 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.906 in23 mm | Outer Diameter (D) N/A 0.984 in25 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12026 |
11.58 |