KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2976 - 3000 of 7275 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-42 $115.55 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 42 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16613
115.55
SS3-42H $139.07 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 42 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16620
139.07
SS3-44 $120.32 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 44 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16634
120.32
SS3-44H $143.76 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 44 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16641
143.76
SS3-45 $128.18 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16655
128.18
SS3-45H $151.45 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16662
151.45
SS3-46 $131.07 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 46 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.433 in138 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16676
131.07
SS3-46H $154.30 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 46 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.433 in138 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16683
154.3
SS3-48 $143.47 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16697
143.47
SS3-48H $166.43 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16704
166.43
SS3-12J16 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 12 Shape N/A S1 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16110
0
SS3-13J16 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 13 Shape N/A S1 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16114
0
SS3-13J18 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 13 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16115
0
SS3-14J18 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16123
0
SS3-14J19 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16124
0
SS3-15J20 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16136
0
SS3-14J15 $42.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16120
42.37
SS3-14J16 $61.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16121
61.61
SS3-14J17 $61.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16122
61.61
SS3-15J15 $44.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16131
44.81
SS3-15J16 $63.94 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16132
63.94
SS3-15J17 $63.94 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16133
63.94
SS3-15J18 $63.94 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16134
63.94
SS3-15J19 $63.94 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16135
63.94
SS3-16J15 $45.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16145
45.3
2976 - 3000 of 7275 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA