KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3076 - 3100 of 7275 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-24J20 $94.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16329
94.81
SS3-24J22 $94.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16330
94.81
SS3-24J25 $94.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16331
94.81
SS3-24J28 $94.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16332
94.81
SS3-24J30 $94.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16333
94.81
SS3-24J32 $93.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16334
93.09
SS3-25J20 $80.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16345
80.79
SS3-25J22 $97.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16346
97.05
SS3-25J25 $97.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16347
97.05
SS3-25J28 $97.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16348
97.05
SS3-25J30 $97.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16349
97.05
SS3-25J32 $97.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16350
97.05
SS3-25J35 $97.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16351
97.05
SS3-26J20 $83.24 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16363
83.24
SS3-26J22 $103.21 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16364
103.21
SS3-26J25 $103.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16365
103.21
SS3-26J28 $103.21 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16366
103.21
SS3-26J30 $103.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16367
103.21
SS3-26J32 $99.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16368
99.4
SS3-26J35 $99.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16369
99.4
SS3-27J20 $85.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.189 in81 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16383
85.41
SS3-27J22 $105.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.189 in81 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16384
105.34
SS3-27J25 $105.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.189 in81 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16385
105.34
SS3-27J28 $105.34 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.189 in81 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16386
105.34
SS3-27J30 $105.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.189 in81 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16387
105.34
3076 - 3100 of 7275 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA