KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3101 - 3125 of 7275 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-27J32 $105.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.189 in81 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16388
105.34
SS3-27J35 $105.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.189 in81 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16389
105.34
SS3-28J20 $89.69 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16406
89.69
SS3-28J22 $109.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16407
109.7
SS3-28J25 $109.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16408
109.7
SS3-28J28 $109.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16409
109.7
SS3-28J30 $105.89 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16410
105.89
SS3-28J32 $105.89 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16411
105.89
SS3-28J35 $105.89 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16412
105.89
SS3-28J40 $105.89 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16413
105.89
SS3-29J20 $90.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16430
90.26
SS3-29J22 $110.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16431
110.14
SS3-29J25 $110.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16432
110.14
SS3-29J28 $110.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16433
110.14
SS3-29J30 $110.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16434
110.14
SS3-29J32 $110.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16435
110.14
SS3-29J35 $106.33 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16436
106.33
SS3-29J40 $106.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16437
106.33
SS3-30J20 $95.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16455
95.9
SS3-30J22 $115.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16456
115.84
SS3-30J25 $115.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16457
115.84
SS3-30J28 $115.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16458
115.84
SS3-30J30 $115.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16459
115.84
SS3-30J32 $112.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16460
112.03
SS3-30J35 $112.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16461
112.03
3101 - 3125 of 7275 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA