KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
301 - 325 of 7275 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1-24A $11.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 24 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12029
11.84
SS1-24B $11.80 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 24 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12030
11.8
SS1-25A $12.02 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 25 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12034
12.02
SS1-25B $11.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 25 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12035
11.98
SS1-26A $12.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 26 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.024 in26 mm Outer Diameter (D) N/A 1.102 in28 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12039
12.48
SS1-27A $12.68 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 27 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.142 in29 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12043
12.68
SS1-28A $12.71 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 28 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12046
12.71
SS1-29A $12.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 29 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.142 in29 mm Outer Diameter (D) N/A 1.220 in31 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12050
12.79
SS1-30A $13.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12053
13.17
SS1-30B $13.13 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12054
13.13
SS1-32A $13.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 32 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12059
13.96
SS1-40A $17.44 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12078
17.44
SS1-45A $19.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 45 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12089
19.72
SS1-50A $21.69 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 50 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12101
21.69
SS1-15 $8.51 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 15 Shape N/A S3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.669 in17 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
11992
8.51
SS1-15H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 15 Shape N/A S3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.669 in17 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
11997
0
SS1-16 $8.73 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 16 Shape N/A S3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.709 in18 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
11998
8.73
SS1-16H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 16 Shape N/A S3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.709 in18 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
12001
0
SS1-17 $0.07 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 17 Shape N/A S3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.669 in17 mm Outer Diameter (D) N/A 0.748 in19 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
12002
0.07
SS1-17H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 17 Shape N/A S3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.669 in17 mm Outer Diameter (D) N/A 0.748 in19 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
12004
0
SS1-18 $9.00 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 18 Shape N/A S3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
12005
9
SS1-18H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 18 Shape N/A S3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
12008
0
SS1-19 $9.21 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 19 Shape N/A S3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.748 in19 mm Outer Diameter (D) N/A 0.827 in21 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
12009
9.21
SS1-19H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 19 Shape N/A S3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.748 in19 mm Outer Diameter (D) N/A 0.827 in21 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
12011
0
SS1-15A $10.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 15 Shape N/A S3T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.669 in17 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
11995
10.38
301 - 325 of 7275 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA