KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3251 - 3275 of 7275 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-20HJ28 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16213
0
SS3-20HJ30 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16214
0
SS3-21HJ16 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16232
0
SS3-21HJ17 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16233
0
SS3-21HJ18 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16234
0
SS3-21HJ19 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16235
0
SS3-21HJ20 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16236
0
SS3-21HJ22 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16237
0
SS3-21HJ25 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16238
0
SS3-21HJ28 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16239
0
SS3-21HJ30 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.717 in69 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16240
0
SS3-22HJ16 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16258
0
SS3-22HJ17 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16259
0
SS3-22HJ18 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16260
0
SS3-22HJ19 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16261
0
SS3-22HJ20 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16262
0
SS3-22HJ22 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16263
0
SS3-22HJ25 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16264
0
SS3-22HJ28 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16265
0
SS3-22HJ30 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16266
0
SS3-22HJ32 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16267
0
SS3-23HJ16 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16286
0
SS3-23HJ17 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16287
0
SS3-23HJ18 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16288
0
SS3-23HJ19 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.717 in69 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16289
0
3251 - 3275 of 7275 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA