Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-48HJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.906 in150 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16706 |
0 |
| SS3-48HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.906 in150 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16707 |
0 |
| SS3-48HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.906 in150 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16708 |
0 |
| SS3-48HJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.906 in150 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16709 |
0 |
| SS3-48HJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.906 in150 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16710 |
0 |
| SS3-12J15 | $33.91 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 12 | Shape N/A S1T2 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16109 |
33.91 |
| SS3-13J15 | $35.43 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 13 | Shape N/A S1T2 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16113 |
35.43 |
| SS3-52 | $1.18 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 52 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.142 in156 mm | Outer Diameter (D) N/A 6.378 in162 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16739 |
1.18 |
| SS3-52H | $177.08 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 52 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.142 in156 mm | Outer Diameter (D) N/A 6.378 in162 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16746 |
177.08 |
| SS3-54 | $166.83 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 54 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.378 in162 mm | Outer Diameter (D) N/A 6.614 in168 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16760 |
166.83 |
| SS3-54H | $192.67 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 54 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.378 in162 mm | Outer Diameter (D) N/A 6.614 in168 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16767 |
192.67 |
| SS3-55 | $169.32 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.732 in171 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16781 |
169.32 |
| SS3-55H | $195.15 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.732 in171 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16788 |
195.15 |
| SS3-56 | $171.16 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 56 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 6.850 in174 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16802 |
171.16 |
| SS3-56H | $196.97 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 56 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 6.850 in174 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16809 |
196.97 |
| SS3-58 | $183.12 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 58 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.850 in174 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16823 |
183.12 |
| SS3-58H | $208.69 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 58 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.850 in174 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16830 |
208.69 |
| SS3-62 | $202.92 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 62 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.323 in186 mm | Outer Diameter (D) N/A 7.559 in192 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16865 |
202.92 |
| SS3-62H | $243.34 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 62 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.323 in186 mm | Outer Diameter (D) N/A 7.559 in192 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16872 |
243.34 |
| SS3-64 | $224.37 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 64 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.795 in198 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16886 |
224.37 |
| SS3-64H | $264.20 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 64 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.795 in198 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16893 |
264.2 |
| SS3-65 | $226.09 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 65 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.677 in195 mm | Outer Diameter (D) N/A 7.913 in201 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16907 |
226.09 |
| SS3-65H | $265.90 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 65 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.677 in195 mm | Outer Diameter (D) N/A 7.913 in201 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16914 |
265.9 |
| SS3-66 | $232.49 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 66 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.795 in198 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16928 |
232.49 |
| SS3-66H | $272.25 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 66 | Shape N/A S2 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.795 in198 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16935 |
272.25 |