KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3426 - 3450 of 7275 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-68 $246.78 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 68 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16951
246.78
SS3-68H $286.22 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 68 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16958
286.22
SS3-70 $250.70 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 70 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16974
250.7
SS3-70H $290.10 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 70 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16981
290.1
SS3-72 $267.45 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 72 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 8.740 in222 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16997
267.45
SS3-72H $306.49 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 72 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 8.740 in222 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17004
306.49
SS3-75 $286.75 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 75 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17020
286.75
SS3-75H $325.44 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 75 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17027
325.44
SS3-76 $289.75 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 76 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.976 in228 mm Outer Diameter (D) N/A 9.213 in234 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17043
289.75
SS3-76H $328.43 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 76 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.976 in228 mm Outer Diameter (D) N/A 9.213 in234 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17050
328.43
SS3-90 $389.79 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 90 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 10.866 in276 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17083
389.79
SS3-90H $444.70 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 90 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 10.866 in276 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17084
444.7
SS3-52J25 $177.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 52 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16753
177.39
SS3-52J28 $196.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 52 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16754
196.52
SS3-52J30 $196.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 52 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16755
196.52
SS3-52J32 $196.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 52 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16756
196.52
SS3-52J35 $196.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 52 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16757
196.52
SS3-52J40 $196.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 52 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16758
196.52
SS3-52J45 $189.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 52 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16759
189.85
SS3-54J25 $191.76 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 54 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.378 in162 mm Outer Diameter (D) N/A 6.614 in168 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16774
191.76
SS3-54J28 $210.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 54 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.378 in162 mm Outer Diameter (D) N/A 6.614 in168 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16775
210.75
SS3-54J30 $210.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 54 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.378 in162 mm Outer Diameter (D) N/A 6.614 in168 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16776
210.75
SS3-54J32 $204.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 54 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.378 in162 mm Outer Diameter (D) N/A 6.614 in168 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16777
204.08
SS3-54J35 $204.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 54 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.378 in162 mm Outer Diameter (D) N/A 6.614 in168 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16778
204.08
SS3-54J40 $204.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 54 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.378 in162 mm Outer Diameter (D) N/A 6.614 in168 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16779
204.08
3426 - 3450 of 7275 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA