Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1-15B | $10.36 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 15 | Shape N/A S3T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.669 in17 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
11996 |
10.36 |
| SS1-16A | $10.58 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 16 | Shape N/A S3T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.709 in18 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
11999 |
10.58 |
| SS1-16B | $10.57 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 16 | Shape N/A S3T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.709 in18 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
12000 |
10.57 |
| SS1-17A | $10.75 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 17 | Shape N/A S3T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.669 in17 mm | Outer Diameter (D) N/A 0.748 in19 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
12003 |
10.75 |
| SS1-18A | $11.00 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 18 | Shape N/A S3T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.787 in20 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
12006 |
11 |
| SS1-18B | $10.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 18 | Shape N/A S3T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.787 in20 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
12007 |
10.96 |
| SS1-19A | $11.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 19 | Shape N/A S3T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.748 in19 mm | Outer Diameter (D) N/A 0.827 in21 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
12010 |
11.18 |
| SS1.5-42HJ14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12415 |
0 |
| SS1.5-42HJ15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12416 |
0 |
| SS1.5-42HJ16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12417 |
0 |
| SS1.5-42HJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12418 |
0 |
| SS1.5-42HJ18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12419 |
0 |
| SS1.5-42HJ19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12420 |
0 |
| SS1.5-42HJ20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12421 |
0 |
| SS1.5-42HJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12422 |
0 |
| SS1.5-42HJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12423 |
0 |
| SS1.5-14 | $9.52 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 14 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.827 in21 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12259 |
9.52 |
| SS1.5-14H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 14 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.827 in21 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12262 |
0 |
| SS1.5-15 | $9.90 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.004 in25.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12263 |
9.9 |
| SS1.5-150 | $197.37 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 150 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 8.858 in225 mm | Outer Diameter (D) N/A 8.976 in228 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12264 |
197.37 |
| SS1.5-150H | $233.87 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 150 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 8.858 in225 mm | Outer Diameter (D) N/A 8.976 in228 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12272 |
233.87 |
| SS1.5-15H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.004 in25.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12275 |
0 |
| SS1.5-16 | $10.17 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 16 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12276 |
10.17 |
| SS1.5-16H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 16 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12279 |
0 |
| SS1.5-17 | $10.39 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 17 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.004 in25.5 mm | Outer Diameter (D) N/A 1.122 in28.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12280 |
10.39 |