KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3476 - 3500 of 7275 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-62J32 $250.29 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 62 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.323 in186 mm Outer Diameter (D) N/A 7.559 in192 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16882
250.29
SS3-62J35 $250.29 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 62 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.323 in186 mm Outer Diameter (D) N/A 7.559 in192 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16883
250.29
SS3-62J40 $243.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 62 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.323 in186 mm Outer Diameter (D) N/A 7.559 in192 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16884
243.63
SS3-62J45 $243.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 62 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.323 in186 mm Outer Diameter (D) N/A 7.559 in192 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16885
243.63
SS3-64J25 $246.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 64 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.559 in192 mm Outer Diameter (D) N/A 7.795 in198 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16900
246.09
SS3-64J28 $264.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 64 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.559 in192 mm Outer Diameter (D) N/A 7.795 in198 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16901
264.49
SS3-64J30 $264.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 64 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.559 in192 mm Outer Diameter (D) N/A 7.795 in198 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16902
264.49
SS3-64J32 $264.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 64 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.559 in192 mm Outer Diameter (D) N/A 7.795 in198 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16903
264.49
SS3-64J35 $264.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 64 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.559 in192 mm Outer Diameter (D) N/A 7.795 in198 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16904
264.49
SS3-64J40 $264.49 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 64 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.559 in192 mm Outer Diameter (D) N/A 7.795 in198 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16905
264.49
SS3-64J45 $264.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 64 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.559 in192 mm Outer Diameter (D) N/A 7.795 in198 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16906
264.49
SS3-65J25 $253.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 65 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.677 in195 mm Outer Diameter (D) N/A 7.913 in201 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16921
253.78
SS3-65J28 $272.18 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 65 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.677 in195 mm Outer Diameter (D) N/A 7.913 in201 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16922
272.18
SS3-65J30 $272.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 65 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.677 in195 mm Outer Diameter (D) N/A 7.913 in201 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16923
272.18
SS3-65J32 $265.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 65 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.677 in195 mm Outer Diameter (D) N/A 7.913 in201 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16924
265.51
SS3-65J35 $265.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 65 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.677 in195 mm Outer Diameter (D) N/A 7.913 in201 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16925
265.51
SS3-65J40 $265.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 65 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.677 in195 mm Outer Diameter (D) N/A 7.913 in201 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16926
265.51
SS3-65J45 $265.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 65 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.677 in195 mm Outer Diameter (D) N/A 7.913 in201 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16927
265.51
SS3-66J25 $256.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 66 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.795 in198 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16943
256.96
SS3-66J28 $276.33 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 66 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.795 in198 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16944
276.33
SS3-66J30 $276.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 66 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.795 in198 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16945
276.33
SS3-66J32 $276.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 66 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.795 in198 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16946
276.33
SS3-66J35 $276.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 66 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.795 in198 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16947
276.33
SS3-66J40 $276.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 66 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.795 in198 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16948
276.33
SS3-66J45 $276.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 66 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.795 in198 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16949
276.33
3476 - 3500 of 7275 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA