KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3526 - 3550 of 7275 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-75J25 $299.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17035
299.82
SS3-75J28 $318.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17036
318.8
SS3-75J30 $318.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17037
318.8
SS3-75J32 $318.80 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17038
318.8
SS3-75J35 $318.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17039
318.8
SS3-75J40 $318.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17040
318.8
SS3-75J45 $318.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17041
318.8
SS3-75J50 $318.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17042
318.8
SS3-76J25 $311.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.976 in228 mm Outer Diameter (D) N/A 9.213 in234 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17058
311.4
SS3-76J28 $330.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 8.976 in228 mm Outer Diameter (D) N/A 9.213 in234 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17059
330.37
SS3-76J30 $330.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.976 in228 mm Outer Diameter (D) N/A 9.213 in234 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17060
330.37
SS3-76J32 $330.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 8.976 in228 mm Outer Diameter (D) N/A 9.213 in234 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17061
330.37
SS3-76J35 $330.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 8.976 in228 mm Outer Diameter (D) N/A 9.213 in234 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17062
330.37
SS3-76J40 $319.89 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 8.976 in228 mm Outer Diameter (D) N/A 9.213 in234 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17063
319.89
SS3-76J45 $319.89 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 8.976 in228 mm Outer Diameter (D) N/A 9.213 in234 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17064
319.89
SS3-76J50 $319.89 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 76 Shape N/A S2K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 8.976 in228 mm Outer Diameter (D) N/A 9.213 in234 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17065
319.89
SS3-90J30 $399.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 10.866 in276 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17090
399.28
SS3-90J32 $417.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 10.866 in276 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17091
417.61
SS3-90J35 $417.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 10.866 in276 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17092
417.61
SS3-90J40 $417.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 10.866 in276 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17093
417.61
SS3-90J45 $417.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 10.866 in276 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17094
417.61
SS3-90J50 $417.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 10.866 in276 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17095
417.61
SS3-52HJ28 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 52 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16747
0
SS3-52HJ30 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 52 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16748
0
SS3-52HJ32 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 52 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16749
0
3526 - 3550 of 7275 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA