KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3601 - 3625 of 7275 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-66HJ45 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 66 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.795 in198 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16941
0
SS3-66HJ50 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 66 Shape N/A S2K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.795 in198 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16942
0
SS3-68HJ28 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16959
0
SS3-68HJ30 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16960
0
SS3-68HJ32 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16961
0
SS3-68HJ35 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16962
0
SS3-68HJ40 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16963
0
SS3-68HJ45 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16964
0
SS3-68HJ50 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S2K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16965
0
SS3-70HJ28 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16982
0
SS3-70HJ30 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16983
0
SS3-70HJ32 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16984
0
SS3-70HJ35 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16985
0
SS3-70HJ40 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16986
0
SS3-70HJ45 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16987
0
SS3-70HJ50 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 70 Shape N/A S2K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16988
0
SS3-72HJ28 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 8.740 in222 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17005
0
SS3-72HJ30 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 8.740 in222 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17006
0
SS3-72HJ32 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 8.740 in222 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17007
0
SS3-72HJ35 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 8.740 in222 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17008
0
SS3-72HJ40 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 8.740 in222 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17009
0
SS3-72HJ45 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 8.740 in222 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17010
0
SS3-72HJ50 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 72 Shape N/A S2K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 8.740 in222 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17011
0
SS3-75HJ28 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17028
0
SS3-75HJ30 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 75 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.094 in231 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17029
0
3601 - 3625 of 7275 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA