Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-75HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 75 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 8.858 in225 mm | Outer Diameter (D) N/A 9.094 in231 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17030 |
0 |
| SS3-75HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 75 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 8.858 in225 mm | Outer Diameter (D) N/A 9.094 in231 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17031 |
0 |
| SS3-75HJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 75 | Shape N/A S2K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 8.858 in225 mm | Outer Diameter (D) N/A 9.094 in231 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17032 |
0 |
| SS3-75HJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 75 | Shape N/A S2K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 8.858 in225 mm | Outer Diameter (D) N/A 9.094 in231 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17033 |
0 |
| SS3-75HJ50 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 75 | Shape N/A S2K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 8.858 in225 mm | Outer Diameter (D) N/A 9.094 in231 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17034 |
0 |
| SS3-76HJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 76 | Shape N/A S2K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 9.213 in234 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17051 |
0 |
| SS3-76HJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 76 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 9.213 in234 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17052 |
0 |
| SS3-76HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 76 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 9.213 in234 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17053 |
0 |
| SS3-76HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 76 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 9.213 in234 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17054 |
0 |
| SS3-76HJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 76 | Shape N/A S2K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 9.213 in234 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17055 |
0 |
| SS3-76HJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 76 | Shape N/A S2K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 9.213 in234 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17056 |
0 |
| SS3-76HJ50 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 76 | Shape N/A S2K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 9.213 in234 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17057 |
0 |
| SS3-90HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 90 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 10.630 in270 mm | Outer Diameter (D) N/A 10.866 in276 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17085 |
0 |
| SS3-90HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 90 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 10.630 in270 mm | Outer Diameter (D) N/A 10.866 in276 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17086 |
0 |
| SS3-90HJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 90 | Shape N/A S2K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 10.630 in270 mm | Outer Diameter (D) N/A 10.866 in276 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17087 |
0 |
| SS3-90HJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 90 | Shape N/A S2K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 10.630 in270 mm | Outer Diameter (D) N/A 10.866 in276 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17088 |
0 |
| SS3-90HJ50 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 90 | Shape N/A S2K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 10.630 in270 mm | Outer Diameter (D) N/A 10.866 in276 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
17089 |
0 |
| SS3-100 | $414.02 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 100 | Shape N/A S4 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 11.811 in300 mm | Outer Diameter (D) N/A 12.047 in306 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16081 |
414.02 |
| SS3-100H | $468.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 100 | Shape N/A S4 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 11.811 in300 mm | Outer Diameter (D) N/A 12.047 in306 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16082 |
468.1 |
| SS3-120 | $606.77 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 120 | Shape N/A S4 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.409 in366 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16095 |
606.77 |
| SS3-120H | $668.39 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 120 | Shape N/A S4 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.409 in366 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16096 |
668.39 |
| SS3-50 | $150.03 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S4 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.142 in156 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16718 |
150.03 |
| SS3-50H | $172.72 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S4 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.142 in156 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16725 |
172.72 |
| SS3-60 | $187.58 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S4 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16844 |
187.58 |
| SS3-60H | $212.95 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S4 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
16851 |
212.95 |