KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
3651 - 3675 of 7275 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-80 $278.09 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 80 Shape N/A S4 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.685 in246 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17066
278.09
SS3-80H $316.77 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 80 Shape N/A S4 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.685 in246 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
17071
316.77
SS3-100J30 $431.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 100 Shape N/A S4K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.047 in306 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16088
431.98
SS3-100J32 $451.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 100 Shape N/A S4K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.047 in306 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16089
451.01
SS3-100J35 $451.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 100 Shape N/A S4K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.047 in306 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16090
451.01
SS3-100J40 $451.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 100 Shape N/A S4K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.047 in306 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16091
451.01
SS3-100J45 $451.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 100 Shape N/A S4K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.047 in306 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16092
451.01
SS3-100J50 $451.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 100 Shape N/A S4K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.047 in306 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16093
451.01
SS3-120J30 $614.87 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 120 Shape N/A S4K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.409 in366 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16102
614.87
SS3-120J32 $633.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 120 Shape N/A S4K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.409 in366 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16103
633.95
SS3-120J35 $633.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 120 Shape N/A S4K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.409 in366 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16104
633.95
SS3-120J40 $633.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 120 Shape N/A S4K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.409 in366 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16105
633.95
SS3-120J45 $633.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 120 Shape N/A S4K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.409 in366 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16106
633.95
SS3-120J50 $633.95 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 120 Shape N/A S4K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.409 in366 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16107
633.95
SS3-50J25 $164.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S4K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16732
164.05
SS3-50J28 $183.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S4K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16733
183.3
SS3-50J30 $183.30 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S4K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16734
183.3
SS3-50J32 $183.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S4K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16735
183.3
SS3-50J35 $183.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S4K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16736
183.3
SS3-50J40 $176.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S4K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16737
176.63
SS3-50J45 $176.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S4K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16738
176.63
SS3-60J25 $204.88 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S4K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16858
204.88
SS3-60J28 $222.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S4K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16859
222.63
SS3-60J30 $222.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S4K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16860
222.63
SS3-60J32 $215.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S4K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
16861
215.97
3651 - 3675 of 7275 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA