Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-17H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 17 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.004 in25.5 mm | Outer Diameter (D) N/A 1.122 in28.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12282 |
0 |
| SS1.5-18 | $11.23 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.063 in27 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12283 |
11.23 |
| SS1.5-18H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.063 in27 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12286 |
0 |
| SS1.5-19 | $12.23 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 19 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.122 in28.5 mm | Outer Diameter (D) N/A 1.240 in31.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12287 |
12.23 |
| SS1.5-19H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 19 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.122 in28.5 mm | Outer Diameter (D) N/A 1.240 in31.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12289 |
0 |
| SS1.5-20 | $12.63 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12290 |
12.63 |
| SS1.5-200 | $330.19 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 200 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 11.811 in300 mm | Outer Diameter (D) N/A 11.929 in303 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12291 |
330.19 |
| SS1.5-200H | $368.68 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 200 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 11.811 in300 mm | Outer Diameter (D) N/A 11.929 in303 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12292 |
368.68 |
| SS1.5-20H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12296 |
0 |
| SS1.5-21 | $13.17 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 21 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.240 in31.5 mm | Outer Diameter (D) N/A 1.358 in34.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12297 |
13.17 |
| SS1.5-21H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 21 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.240 in31.5 mm | Outer Diameter (D) N/A 1.358 in34.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12300 |
0 |
| SS1.5-22 | $13.83 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 22 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.299 in33 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12301 |
13.83 |
| SS1.5-22H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 22 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.299 in33 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12303 |
0 |
| SS1.5-23 | $14.31 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 23 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.358 in34.5 mm | Outer Diameter (D) N/A 1.476 in37.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12304 |
14.31 |
| SS1.5-23H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 23 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.358 in34.5 mm | Outer Diameter (D) N/A 1.476 in37.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12306 |
0 |
| SS1.5-24 | $14.54 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.535 in39 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12307 |
14.54 |
| SS1.5-24H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.535 in39 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12311 |
0 |
| SS1.5-25 | $15.61 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12312 |
15.61 |
| SS1.5-25H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12316 |
0 |
| SS1.5-26 | $16.14 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12317 |
16.14 |
| SS1.5-26H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12320 |
0 |
| SS1.5-27 | $16.90 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 27 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.594 in40.5 mm | Outer Diameter (D) N/A 1.713 in43.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12321 |
16.9 |
| SS1.5-27H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 27 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.594 in40.5 mm | Outer Diameter (D) N/A 1.713 in43.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12324 |
0 |
| SS1.5-28 | $17.36 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 28 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12325 |
17.36 |
| SS1.5-28H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 28 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12329 |
0 |