Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-19 | $68.39 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 19 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17168 |
68.39 |
| SS4-19H | $0.90 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 19 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.992 in76 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17169 |
0.9 |
| SS4-20 | $74.49 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.465 in88 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17183 |
74.49 |
| SS4-20H | $92.96 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.465 in88 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17184 |
92.96 |
| SS4-21 | $77.81 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 21 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17200 |
77.81 |
| SS4-21H | $103.46 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 21 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17201 |
103.46 |
| SS4-22 | $84.06 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 22 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.465 in88 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17217 |
84.06 |
| SS4-22H | $109.56 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 22 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.465 in88 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17218 |
109.56 |
| SS4-23 | $94.33 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 23 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.622 in92 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17236 |
94.33 |
| SS4-23H | $119.50 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 23 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.622 in92 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17237 |
119.5 |
| SS4-24 | $97.72 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17255 |
97.72 |
| SS4-24H | $122.85 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17256 |
122.85 |
| SS4-25 | $108.49 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.252 in108 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17276 |
108.49 |
| SS4-25H | $133.34 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.252 in108 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17277 |
133.34 |
| SS4-26 | $113.97 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 26 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.094 in104 mm | Outer Diameter (D) N/A 4.409 in112 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17297 |
113.97 |
| SS4-26H | $138.71 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 26 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.094 in104 mm | Outer Diameter (D) N/A 4.409 in112 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17298 |
138.71 |
| SS4-27 | $117.54 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 27 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17318 |
117.54 |
| SS4-27H | $142.25 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 27 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17319 |
142.25 |
| SS4-28 | $129.45 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 28 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17341 |
129.45 |
| SS4-28H | $153.89 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 28 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17342 |
153.89 |
| SS4-29 | $132.14 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 29 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.567 in116 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17366 |
132.14 |
| SS4-29H | $156.56 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 29 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.567 in116 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17367 |
156.56 |
| SS4-30 | $143.84 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17391 |
143.84 |
| SS4-30H | $168.03 | CAD N/A | Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17392 |
168.03 |
| SS4-32 | $143.71 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17418 |
143.71 |