Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-100SJ50 | $1,066.90 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 100 | Shape N/A S15K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.063 in408 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17099 |
1066.9 |
| SS4-100SJ55 | $1,066.90 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 100 | Shape N/A S15K | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.063 in408 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17100 |
1066.9 |
| SS4-100SJ60 | $1,066.90 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 100 | Shape N/A S15K | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.063 in408 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17101 |
1066.9 |
| SS4-100SJ65 | $1,066.90 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 100 | Shape N/A S15K | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Outer Diameter (D) N/A 16.063 in408 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17102 |
1066.9 |
| SS4-110SJ40 | $1,264.70 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 110 | Shape N/A S15K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 17.323 in440 mm | Outer Diameter (D) N/A 17.638 in448 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17104 |
1264.7 |
| SS4-110SJ45 | $1,264.70 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 110 | Shape N/A S15K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 17.323 in440 mm | Outer Diameter (D) N/A 17.638 in448 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17105 |
1264.7 |
| SS4-110SJ50 | $1,264.70 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 110 | Shape N/A S15K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 17.323 in440 mm | Outer Diameter (D) N/A 17.638 in448 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17106 |
1264.7 |
| SS4-110SJ55 | $1,264.70 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 110 | Shape N/A S15K | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 17.323 in440 mm | Outer Diameter (D) N/A 17.638 in448 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17107 |
1264.7 |
| SS4-110SJ60 | $1,263.00 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 110 | Shape N/A S15K | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 17.323 in440 mm | Outer Diameter (D) N/A 17.638 in448 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17108 |
1263 |
| SS4-110SJ65 | $1,263.00 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 110 | Shape N/A S15K | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 17.323 in440 mm | Outer Diameter (D) N/A 17.638 in448 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17109 |
1263 |
| SS4-120SJ40 | $1,498.80 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 120 | Shape N/A S15K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.213 in488 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17112 |
1498.8 |
| SS4-120SJ45 | $1,498.80 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 120 | Shape N/A S15K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.213 in488 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17113 |
1498.8 |
| SS4-120SJ50 | $1,498.80 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 120 | Shape N/A S15K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.213 in488 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17114 |
1498.8 |
| SS4-120SJ55 | $1,498.80 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 120 | Shape N/A S15K | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.213 in488 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17115 |
1498.8 |
| SS4-120SJ60 | $1,498.80 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 120 | Shape N/A S15K | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.213 in488 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17116 |
1498.8 |
| SS4-120SJ65 | $1,498.80 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 120 | Shape N/A S15K | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Outer Diameter (D) N/A 19.213 in488 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17117 |
1498.8 |
| SS4-90SJ40 | $925.30 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 90 | Shape N/A S15K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.488 in368 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17948 |
925.3 |
| SS4-90SJ45 | $925.30 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 90 | Shape N/A S15K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.488 in368 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17949 |
925.3 |
| SS4-90SJ50 | $925.30 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 90 | Shape N/A S15K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.488 in368 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17950 |
925.3 |
| SS4-90SJ55 | $925.30 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 90 | Shape N/A S15K | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.488 in368 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17951 |
925.3 |
| SS4-90SJ60 | $925.30 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 90 | Shape N/A S15K | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.488 in368 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17952 |
925.3 |
| SS4-90SJ65 | $925.30 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 90 | Shape N/A S15K | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.488 in368 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
17953 |
925.3 |
| SS4-14J20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 14 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17124 |
0 |
| SS4-14J22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 14 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17125 |
0 |
| SS4-15J20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 4 | No. of Teeth N/A 15 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
17130 |
0 |