Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-29 | $18.16 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 29 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.713 in43.5 mm | Outer Diameter (D) N/A 1.831 in46.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12330 |
18.16 |
| SS1.5-29H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 29 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.713 in43.5 mm | Outer Diameter (D) N/A 1.831 in46.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12334 |
0 |
| SS1.5-30 | $18.78 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12335 |
18.78 |
| SS1.5-30H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12342 |
0 |
| SS1.5-32 | $20.71 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12343 |
20.71 |
| SS1.5-32H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12353 |
0 |
| SS1.5-34 | $21.19 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12354 |
21.19 |
| SS1.5-34H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12362 |
0 |
| SS1.5-35 | $22.86 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12363 |
22.86 |
| SS1.5-35H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12372 |
0 |
| SS1.5-36 | $23.27 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12373 |
23.27 |
| SS1.5-36H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12383 |
0 |
| SS1.5-38 | $25.42 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12384 |
25.42 |
| SS1.5-38H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12393 |
0 |
| SS1.5-40 | $26.18 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12394 |
26.18 |
| SS1.5-40H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12405 |
0 |
| SS1.5-42 | $28.11 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12406 |
28.11 |
| SS1.5-42H | $38.91 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12414 |
38.91 |
| SS1.5-44 | $30.25 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12434 |
30.25 |
| SS1.5-44H | $40.99 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12442 |
40.99 |
| SS1.5-45 | $30.62 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.776 in70.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12462 |
30.62 |
| SS1.5-45H | $41.35 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.776 in70.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12470 |
41.35 |
| SS1.5-46 | $31.22 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 46 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.717 in69 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12490 |
31.22 |
| SS1.5-46H | $41.91 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 46 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.717 in69 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12498 |
41.91 |
| SS1.5-48 | $32.21 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.953 in75 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12518 |
32.21 |