KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
401 - 425 of 7275 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-48H $43.87 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12526
43.87
SS1.5-50 $34.37 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12546
34.37
SS1.5-50H $45.00 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12554
45
SS1.5-52 $36.66 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 52 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12574
36.66
SS1.5-52H $47.23 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 52 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12580
47.23
SS1.5-54 $39.27 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 54 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.189 in81 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12600
39.27
SS1.5-54H $49.76 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 54 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.189 in81 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12606
49.76
SS1.5-55 $39.45 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 55 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.248 in82.5 mm Outer Diameter (D) N/A 3.366 in85.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12626
39.45
SS1.5-55H $49.94 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 55 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.248 in82.5 mm Outer Diameter (D) N/A 3.366 in85.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12632
49.94
SS1.5-56 $39.89 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12652
39.89
SS1.5-56H $50.39 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12658
50.39
SS1.5-58 $42.47 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 58 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12678
42.47
SS1.5-58H $52.90 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 58 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.425 in87 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12684
52.9
SS1.5-60 $43.30 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12704
43.3
SS1.5-60H $53.72 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12710
53.72
SS1.5-62 $46.15 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 62 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.661 in93 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12730
46.15
SS1.5-62H $67.86 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 62 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.661 in93 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12737
67.86
SS1.5-64 $50.76 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12759
50.76
SS1.5-64H $72.27 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12766
72.27
SS1.5-65 $51.31 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 65 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.839 in97.5 mm Outer Diameter (D) N/A 3.957 in100.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12788
51.31
SS1.5-65H $72.81 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 65 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.839 in97.5 mm Outer Diameter (D) N/A 3.957 in100.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12795
72.81
SS1.5-66 $51.82 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 66 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.898 in99 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12817
51.82
SS1.5-66H $73.31 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 66 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.898 in99 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12824
73.31
SS1.5-68 $53.70 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 68 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.016 in102 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12846
53.7
SS1.5-68H $75.13 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 68 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.016 in102 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12853
75.13
401 - 425 of 7275 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA