KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
4276 - 4300 of 7275 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-46HJ45 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 46 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.244 in184 mm Outer Diameter (D) N/A 7.559 in192 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17642
0
SS4-46HJ50 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 46 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.244 in184 mm Outer Diameter (D) N/A 7.559 in192 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17643
0
SS4-46HJ55 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 46 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 7.244 in184 mm Outer Diameter (D) N/A 7.559 in192 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17644
0
SS4-46HJ60 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 46 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 7.244 in184 mm Outer Diameter (D) N/A 7.559 in192 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17645
0
SS4-46HJ65 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 46 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 7.244 in184 mm Outer Diameter (D) N/A 7.559 in192 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17646
0
SS4-48 $280.49 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 48 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.559 in192 mm Outer Diameter (D) N/A 7.874 in200 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17658
280.49
SS4-48H $316.44 CAD N/A Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 48 Shape N/A S2 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.559 in192 mm Outer Diameter (D) N/A 7.874 in200 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17659
316.44
SS4-52 $307.55 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 52 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.189 in208 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17700
307.55
SS4-52H $359.61 CAD N/A Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 52 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.189 in208 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17701
359.61
SS4-54 $329.58 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 54 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 8.819 in224 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17719
329.58
SS4-54H $381.15 CAD N/A Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 54 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 8.819 in224 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17720
381.15
SS4-55 $348.86 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 55 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.661 in220 mm Outer Diameter (D) N/A 8.976 in228 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17738
348.86
SS4-55H $399.97 CAD N/A Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 55 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.661 in220 mm Outer Diameter (D) N/A 8.976 in228 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17739
399.97
SS4-56 $353.59 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 56 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.819 in224 mm Outer Diameter (D) N/A 9.134 in232 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17757
353.59
SS4-56H $404.67 CAD N/A Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 56 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.819 in224 mm Outer Diameter (D) N/A 9.134 in232 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17758
404.67
SS4-58 $381.76 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 58 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 9.134 in232 mm Outer Diameter (D) N/A 9.449 in240 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17776
381.76
SS4-58H $432.35 CAD N/A Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 58 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 9.134 in232 mm Outer Diameter (D) N/A 9.449 in240 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17777
432.35
SS4-62 $413.13 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 62 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 9.764 in248 mm Outer Diameter (D) N/A 10.079 in256 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17814
413.13
SS4-62H $473.93 CAD N/A Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 62 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 9.764 in248 mm Outer Diameter (D) N/A 10.079 in256 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17815
473.93
SS4-64 $436.76 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 64 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 10.079 in256 mm Outer Diameter (D) N/A 10.394 in264 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17833
436.76
SS4-64H $497.01 CAD N/A Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 64 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 10.079 in256 mm Outer Diameter (D) N/A 10.394 in264 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17834
497.01
SS4-65 $459.59 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 65 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 10.236 in260 mm Outer Diameter (D) N/A 10.551 in268 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17852
459.59
SS4-65H $519.33 CAD N/A Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 65 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 10.236 in260 mm Outer Diameter (D) N/A 10.551 in268 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17853
519.33
SS4-66 $471.38 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 66 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 10.394 in264 mm Outer Diameter (D) N/A 10.709 in272 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17871
471.38
SS4-66H $531.04 CAD N/A Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 66 Shape N/A S2 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 10.394 in264 mm Outer Diameter (D) N/A 10.709 in272 mm Total Length (G) N/A 2.205 in56 mm Internal ID N/A
17872
531.04
4276 - 4300 of 7275 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA