KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
426 - 450 of 7275 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-70 $54.76 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12875
54.76
SS1.5-70H $76.16 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12882
76.16
SS1.5-72 $59.92 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 72 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12904
59.92
SS1.5-72H $81.12 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 72 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12911
81.12
SS1.5-75 $61.72 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 75 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.547 in115.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12933
61.72
SS1.5-75H $82.90 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 75 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.547 in115.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12943
82.9
SS1.5-76 $62.26 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 76 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.488 in114 mm Outer Diameter (D) N/A 4.606 in117 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12967
62.26
SS1.5-76H $83.42 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 76 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.488 in114 mm Outer Diameter (D) N/A 4.606 in117 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12977
83.42
SS1.5-80 $68.47 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13001
68.47
SS1.5-80H $89.46 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13011
89.46
SS1.5-84 $75.38 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13035
75.38
SS1.5-84H $96.15 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13045
96.15
SS1.5-85 $75.77 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 85 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.020 in127.5 mm Outer Diameter (D) N/A 5.138 in130.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13069
75.77
SS1.5-85H $96.55 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 85 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.020 in127.5 mm Outer Diameter (D) N/A 5.138 in130.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13079
96.55
SS1.5-88 $77.39 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 88 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13103
77.39
SS1.5-88H $98.14 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 88 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13113
98.14
SS1.5-90 $83.45 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13137
83.45
SS1.5-90H $104.01 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13147
104.01
SS1.5-95 $88.32 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13171
88.32
SS1.5-95H $108.79 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13181
108.79
SS1.5-18B $16.29 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12285
16.29
SS1.5-20C $17.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12295
17.34
SS1.5-21B $18.00 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 21 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.240 in31.5 mm Outer Diameter (D) N/A 1.358 in34.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12299
18
SS1.5-22A $18.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.299 in33 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12302
18.96
SS1.5-23A $19.14 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 23 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.358 in34.5 mm Outer Diameter (D) N/A 1.476 in37.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12305
19.14
426 - 450 of 7275 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA